Loop Bandwidth Max (MHz)—
Output Bin>
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeQFN64
OPNSi5386A-E-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs12
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)9x9
DescriptionWireless Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clockstrue
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.065
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs1
Xtal Input Frequency—
Reference Inputs4
Output Format CategoriesDifferential; Single-Ended
Output Frequency Domains5
Standards Compliance—
Output Frequency Min (MHz)0.000001
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max (MHz)2949.12
5G Clockstrue