QUICK LINKS

Page Options
RoHS Material Declaration Documents
Skyworks offers RoHS (Restriction of Hazardous Substances) Material Declaration documents for the following packages. This information can also be found on each applicable Part Number product page.
- FPBGA 10 x 10 mm
- LGA 4 x 4 mm
- LGA 4L 1.42 x 1.18 mm (-508)
- LGA 4L 1.42 x 1.18 mm (-517)
- LGA 4L 1.42 x 1.18 mm (-518)
- LGA 5 x 5 mm
- LGA 6 x 6 mm
- LGA 6 x 7 mm
- LGA 6L 1.5 x 1.2 mm
- LGA 7 x 7 mm
- LGA 8 x 8 mm
- LGA 8L 4.9 x 3.2 mm
- LGA 9 x 9 mm
- LQFP 32L (-61LF)
- MCM 3 x 3 mm
- MCM 4 x 4 (High Temperature)
- MCM 4 x 4 (Low Temperature)
- MCM 4 x 4 (No SMT)
- MCM 5 x 8 mm LB
- MCM 5 x 8 mm HB
- MCM 6 x 6 mm
- MCM 6 x 6 mm (1.0 mold cap)
- MCM 6 x 6 mm (1.0 mold cap, no GaAs)
- MCM 6 x 8 mm
- MCM 7 x 11 mm
- MCM 8 x 8 (0.7 mold cap)
- MCM 8 x 8 (1.0 mold cap)
- MCM 8 x 10 mm (1.0)
- MCM 8 x 10 mm
- MCM 9.1 x 11.6 mm
- MCM 13 x 13 mm
- Micro-Lead 16L 4 x 4 mm
- MSOP 10L (-86LF)
- MSOP 8L
- MSOP 8L EP
- QFN 12L 3 x 3 mm (-321LF)
- QFN 16L 3 x 3 mm (-348LF)
- QFN 16L 3 x 3 mm (-350LF)
- QFN 16L 4 x 4 mm (-307LF)
- QFN 16L 4 x 4 mm (-317LF)
- QFN 20L 4 x 4 mm (-340LF)
- QFN 32L 5 x 5 mm
- QFN 32L 5 x 5 x 0.9 mm (-364LF)
- QFN 6L 3 x 2 mm
- QFN 8L 2 x 2 mm
- SC-70 3L
- SC-70 6L, SC-88
- SC-79 2L
- SOD-323 2L
- SOIC 16L
- SOIC 8L
- SOT-143 4L
- SOT-23 3L
- SOT-23 5L
- SOT-23 6L, SOT-6
- SOT-666 6L
- SSOP 16L
- SSOP 20L
- TSSOP 16L
- TSSOP-16L