The SKY67175-306LF is a two-stage, GaAs pHEMT low-noise
amplifier (LNA) with active bias and high linearity performance.
The pHEMT front end of the device provides an ultra-low noise
figure (NF) while the cascode output stage provides high gain,
linearity, and efficiency.
With excellent thermal performance, the SKY67175-306LF is
rated for operation up to +105 °C.
The SKY67175-306LF is provided in a 4 x 4 mm, 16-pin Quad Flat
No-Lead (QFN) package.