Package Type SC-79, SC-70, SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.30
Ct Total Capacitance1 Vr=1 V (pF) Typ.6.37
Ct Total Capacitance1 Vr=4 V (pF) Typ.4.1
Ct Total Capacitance1 Vr=10 V (pF) Typ.2.85
Ct Total Capacitance1 Vr=30 V (pF) Typ.1.77
Total Capacitance Ratio Ct=0 V / Ct=30 V Min.4.2
Rs Series Resistance 500 MHz (Ω) Max.0.35
Q Vr=4 V @ 50 MHz Min.2400