SMV1770-040LF

Hyperabrupt Junction Tuning Varactors


The SMV1770-040LF is a silicon hyperabrupt junction varactor diode specifically designed for battery operation. The specified high capacitance ratio and low reverse voltage make this varactor appropriate for low phase noise voltage-controlled oscillators (VCOs) used at frequencies in wireless systems up to and above 2.5 GHz.

Please note: SMV1770-040LF is being discontinued and is not recommended for new designs. The suggested replacement is SMV1270-079LF.

Specifications

Product LifecycleLast Time Buy
Package Type SC-79, SOD-882
Replacement Part SMV1270-079LF
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.12
Ct Total Capacitance3 Vr=1 V (pF) Typ.17.8
Ct Total Capacitance3 Vr=4 V (pF) Typ.5.5
Ct Total Capacitance3 Vr=8 V (pF) Typ.
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.12.3
Capacitance Ratio Range (V)0.5 to 2.5
Rs Series Resistance Max2 (Ω)0.5

Features

  • Low series resistance
  • High capacitance ratio
  • SC-79 and ultra-small SOD-882 packages (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents