Max Data Rate (Mbps)100
Isolation Rating1.5 kVrms
Input TypeParallel
Temperature Range Min (°C)-40
10 kV Surgefalse
Package Type9X9 DFN-32
Indicator OutputsOutput Status and Low Voltage
Overlap Protection and Dead Time Controlfalse
Input Supply (V)5.5,2.25
Continuous Output Current0.7
Output Supply (V)9
Package Size (mm)9x9
Description4x Sinking, Parallel Input, Ch. Status/Low Voltage Ind.
Output TypeSinking
AEC-Q100false
Outputs4
Temperature Range Max (°C)125