The SKY13598-683LF is a state-of-the-art CMOS, silicon-oninsulator
(SOI) double-pole, double-throw (DPDT) switch. The
switch provides high-linearity performance, low insertion loss,
and high isolation.
Switching is controlled by one voltage input, CTRL1. Depending
on the logic voltage level applied to this pin, the PORT1 and
PORT2 pins connect to one of the two other RF port pins (PORT3
or PORT4) through a low insertion loss path, while maintaining a
high isolation path to the alternate port. No external DC blocking
capacitors are required on the RF path as long as no DC voltage is
applied externally.
The SKY13598-683LF DPDT switch is provided in a compact
Quad Flat No-Lead (QFN) 1.83 × 1.83 × 0.5 mm package.