The SKY13638-700LF is a single-pole, ten-throw (SP10T) antenna
switch with a Mobile Industry Processor Interface (MIPI),
Version 2.0.
Using advanced switching technologies, the SKY13638-700LF
maintains low insertion loss and high isolation for both transmit
and receive switching paths. The high-linearity performance and
low insertion loss achieved by the SKY13638-700LF make it an
ideal choice for UMTS, CDMA2000, and LTE applications.
The switch also exhibits an excellent triple beat ratio and
second/third order intermodulation distortion (IMD) performance.
Switching is controlled by an integrated MIPI interface. Depending
on the logic applied to the decoder, the antenna pin is connected
to 1 of 10 switched RF ports using a low insertion loss path, while
the paths between the antenna pin and the other RF pins are in a
high-isolation state. No external DC blocking capacitors are
required on the RF paths.
Any two arms can be switched on at the same time with
multi-closed function for CA applications.
The SKY13638-700LF is manufactured in a compact,
2.4 x 2.4 x 0.50 mm, 20-pin surface-mount Quad Flat No-Lead
(QFN) package.