Page Options
RF Solutions

Superheterodyne Base Station Subsystem

Skyworks offers a variety of RFIC “building blocks” for superheterodyne base station transceivers. Each component features wideband, linear performance making them suitable for TDMA/GSM/GPRS/EDGE/CDMA/WCDMA base stations.

Our RFICs feature such on-chip functionality as two-channel diversity, LO buffer amplifiers, drivers, and low noise amplifiers. All PAs and RFICs are designed to meet the stringent requirements of next generation base stations with exceptional IIP3, high P1dB, and low noise.

The Superheterodyne Base Station Subsystem features:

  • Wide range of operating frequencies (700-2200 MHz)
  • Multi-standard capability – TDMA/GSM/GPRS/EDGE/CDMA/WCDMA
  • Industry leading linearity
  • Industry-leading active and passive components for all major RF and IF functions
  • Reduced board size, component count, and manufacturing costs
  • Custom multi-chip module and ASIC capabilities for even higher integration

The Superheterodyne Base Station Subsystem consists of:

High Gain Linear PA Modules

  • CX65100-11 - 700-1000 MHz, 3.4 V, Pout = 30 dBm, Gain = 30 dB, 8-pin 8 x 8 mm LCC
  • CX65101-11 - 1700-2200 MHz, 3.4 V, Pout = 30 dBm, Gain = 23 dB, 8-pin 8 x 8 mm LCC
  • CX65104-11 - 700-1000 MHz, 5 V, Pout = 31 dBm, Gain = 29 dB, 8-pin 8 x 8 mm LCC
  • CX65105-11 - 1700-2200 MHz, 5 V, Pout = 28.5 dBm, Gain = 25 dB, 8-pin 8 x 8 mm LCC

Ultra-Linear PA Drivers

  • SKY65004-11 - 250-2700 MHz, 5 V, Pout = 25 dBm, Gain = 16.0 dB, 4-pin 4.5 x 2.4 mm SOT-89

Dual Fractional-N Synthesizers

  • SKY72300-21 - 100-2100 MHz, -91 dBc/Hz Phase Noise, 28-pin 9.7 x 6.4 mm EP-TSSOP
  • SKY72301-21 - 100-1000 MHz, -96 dBc/Hz Phase Noise, 28-Pin 9.7 x 6.4 mm EP-TSSOP
  • SKY72302-21 - 400-6100 MHz, -80 dBc/Hz Phase Noise, 28-Pin 9.7 x 6.4 mm EP-TSSOP
  • SKY74038-21 - 100-2600 MHz, -85 dBc/Hz Phase Noise, 20-pin 6.5 x 4.4 mm TSSOP

Direct Quadrature Demodulator

  • SKY73009-11 - 400-3000 MHz, IIP2 = +60 dBm, IIP3 = +27 dBm, 32-pin 5 x 5 mm RFLGA

Direct Quadrature Modulator

  • SKY73010-21 - 300-2500 MHz, Noise Floor ≤ -153 dBm/Hz, ACPR = 72 dBc, 16-pin 4 x 4 mm RFLGA

Mixers

  • SKY73020-11 - RF = 700-1000 MHz, IF = 50-250 MHz, IIP3 = 27 dBm, NF = 10.2 dB, 36-pin 6 x 6 mm MCM

Return to Infrastructure RF Subsystems home