Input TypePWM
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC20
OPNSi8281BC-AS
Peak Output Current (A)4
Overlap Protection and Dead Time Controltrue
UVLO Voltage (V)9
Driver Supply (V)9.5
Input Supply (V)5.5,2.8
Package Size (mm)7.5x12.8
DescriptionAutomotive Isolated SiC and IGBT Driver w dc-dc
AEC-Q100true
Max Propagation Delay50
Isolation Rating (kVrms)3.75
Output ConfigurationAutomotive Single Driver with FET Protection
Temperature Range Max (°C)125