The SKY73087-11 is a fully integrated diversity mixer that
includes Local Oscillator (LO) drivers, an LO switch, high linearity
mixers, and large dynamic range Intermediate Frequency (IF)
amplifiers. Low loss RF baluns have also been included to reduce
design complications and lower system cost.
The SKY73087-11 features an input IP3 of +25.3 dBm and a
Noise Figure (NF) of 10.7 dB, making the device an ideal solution
for high dynamic range systems such as 2G/3G base station
receivers. The LO switch provides more than 57 dB of isolation
between LO inputs and supports the switching time required for
GSM/EDGE base stations.
The SKY73087-11 is manufactured using a robust silicon BiCMOS
process and has been designed for optimum long-term reliability.
The SKY73087-11 diversity downconversion mixer is provided in
a compact, 36-pin Multi-Chip Module (MCM).