Loop Bandwidth Max (MHz)—
Output Bin>
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeQFN64
ControlI2C/SPI
OPNSi5381A-E-GM
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs12
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Package Size (mm)9x9
Real Time Clockfalse
DescriptionWireless Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clockstrue
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.065
PCI Expressfalse
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs4
Reference Inputs4
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
Output Frequency Domains4
Standards Compliance—
Output Frequency Min (MHz)0.000001
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max (MHz)2949.12
5G Clockstrue