The SKY12406-360LF is a pHEMT GaAs FET IC single bit attenuator packaged in an 2 x 2 mm 8-lead exposed pad plastic package for low-cost commercial applications. This attenuator has an LSB of 12 dB. The SKY12406-360LF is particularly suited where high attenuation accuracy, low insertion loss, and low intermodulation products are required. Typical applications include cellular radio, wireless data, and wireless local loop gain level control circuits.New! Skyworks Green products are lead (Pb)-free, Restriction of Hazardous Substances (RoHS) compliant, conform to the EIA/EICTA/JEITA Joint Industry Guide (JIG) Level A guidelines, and are free from antimony trioxide and brominated flame retardants.
Please note: SKY12406-360LF is being discontinued and is not recommended for new designs.