Integrated Pull-Upfalse
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC16
OPNSi8640BT-AS
Input Supply (V)5.5,2.5
Package Size (mm)7.5x10.3
DescriptionAutomotive 10kV Surge 5kV Isolator
AEC-Q100true
Max Propagation Delay13
Isolation Rating (kVrms)5
Max Data Rate (Mbps)150
Default Output StateLow
Unidirectional Channels4
Forward Channels4
Channel TypeUnidirectional
Output Supply (V)2.5
Bidirectional Channels0
Reverse Channels0
Enable Controltrue
Temperature Range Max (°C)125