Please note: SKY73085-11 is being discontinued and is not recommended for new designs.
The SKY73085-11 is a fully integrated diversity mixer that
includes Local Oscillator (LO) drivers, an LO switch, high linearity
mixers, and large dynamic range Intermediate Frequency (IF)
amplifiers. Low loss RF baluns have also been included to reduce
design complications and lower system cost.
The SKY73085-11 features an input IP3 of 24.9 dBm and a Noise
Figure (NF) of 9.3 dB, making the device an ideal solution for high
dynamic range systems such as 2G/3G base station receivers.
The LO switch provides more than 60 dB of isolation between LO
inputs and supports the switching time required for GSM/EDGE
base stations.
The SKY73085-11 is manufactured using a robust silicon BiCMOS
process and has been designed for optimum long-term reliability.
The SKY73085-11 diversity downconversion mixer is provided in
a compact, 36-pin Multi-Chip Module (MCM). A functional block
diagram is shown in Figure 1. The pin configuration and package
are shown in Figure 2. Signal pin assignments and functional pin
descriptions are provided in Table 1.