OLS2449

Dual Channel, Radiation Tolerant, Phototransistor Hermetic Surface Mount Optocoupler


The OLS2449 is specifically designed for high-reliability applications that require optical isolation in radiation environments such as gamma, neutron, and proton radiation with high current transfer ratio (CTR) and low saturation VCE. Each optocoupler channel consists of an LED and N-P-N silicon phototransistor that is electrically isolated, but optically coupled inside a hermetic 8-pin leadless chip carrier (LCC) package.

The electrical parameters are similar the JEDEC registered 4N49U optocoupler, but with a higher CTR and better CTR degradation characteristics due to radiation exposure.

The OLS2449 has 100 percent high-reliability screening parts available. Contact us for more details.

Specifications

Product LifecycleIn Production
MemoDual Channel
ConditionCTR @ IF = 1 mA
CTR Min.1500
CTR Max.4000
BVCEO (V)65
Vcc Max. (V)
Switching Time (μs)25
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info8-Lead Hermetic Ceramic LCC
Radiation TolerantYes
No Base ConnectionYes

Features

  • Same reliable processing and construction as the OLS049, but with a higher current transfer ratio (CTR)
  • CTR is:
    • Guaranteed over –55 °C to +100 °C ambient temperature range
    • High at low LED currents
  • High BVCEO, 65V minimum
  • 1500 VDC electrical isolation
  • High-reliability screening is available

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all