SKY13552-669LF

0.4 to 3.8 GHz DP12T (SP6T/SP6T)Main/Receive Diversity Switch with MIPI RFFE Interface for Carrier Aggregation


The SKY13552-669LF is a dual single-pole, six-throw (2xSP6T) Mobile Industry Processor Interface (MIPI) controlled antenna switch designed specifically for receive diversity in carrier aggregation applications.

The 2xSP6T switch is optimized for broadband performance. Using advanced switching technologies, the SKY13552-669LF maintains low insertion loss and high isolation for all switching paths. The high linearity performance and low insertion loss achieved by the SKY13552-669LF makes it an ideal choice for carrier aggregation applications in both main and diversity antenna switching. The switch also exhibits excellent second/third order intermodulation distortion (IMD2/IMD3) performance.

Switching is controlled by an integrated MIPI decoder. The two switches can be configured independently. There are separate registers for each SP6T. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied to those paths.

The SKY13552-669LF is manufactured in a compact, 2.0 x 2.4 x 0.55 mm, 18-pin surface-mount Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
DescriptionDP12T (SP6T/SP6T), carrier aggregation switch
Main or Diversity functionMain/Diversity
Number of Low Band Ports6
Number of High Band Ports6
Package X Dimension (mm)2.0
Package Y Dimension (mm)2.4
Control LogicMIPI
Thickness (mm)0.55
Package TypeQFN
Number of Pins/Bumps18

Features

  • Broadband frequency range: 0.4 to 3.8 GHz
  • Single, positive DC power supply (2.5 to 4.8 V)
  • Integrated, programmable MIPI interface using separate registers for ANT_A and ANT_B bands
  • Dual antenna ports can be connected externally to a diplexer
  • Small QFN (18-pin, 2.0 x 2.4 x 0.55 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Connected Homes

See all

4G LTE

See all