DMJ3944-000

Silicon Beamless Schottky Diodes—Pairs and Quads


Please note: DMJ3944-000 is being discontinued and is not recommended for new designs. The suggested replacement are DMF3942-000, DMG3943-000, DMJ3933-000

The Beamless Diode family is designed for a high degree of device reliability in both commercial and industrial uses. They are designed to offer the utmost in performance as well as achieving price sensitive cost targets for commercial systems.

Specifications

BandX
Replacement Part DMF3942-000, DMG3943-000, DMJ3933-000
BarrierHigh
VF IF = 1 mA (mV)550-650
ΔVF IF = 1 mA (mV)10
CJ VR = 0 V, F = 1 MHz (pF)0.15-0.30
RS IF = 5 mA (Ω)8

Features

  • Mechanically rugged design
  • Three barrier heights for optimized mixer performance
  • Wide product range: series pair, ring, bridge, and 8-diode rings
  • Use in ring or crossover designs in double balanced mixer designs
  • Virtually any LO requirement can be met with choice of barrier height
  • 100% DC tested on wafer
  • Available in film frame or waffle pack

Product Documents