SKY13320-374LF

0.1-6.0 GHz GaAs SPDT Switch


The SKY13320-374LF is a pHEMT GaAs FET I/C high power switch. The switch is an ideal choice for two-way radios, WiMAX, and WLAN applications such as 802.11 a/b/g where low loss, high isolation, and excellent linearity are key requirements.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.4-0.6
Typ. Isol. (dB)28-24
Typ. IIP3 (dBm)52
Typ. IP1 dB (dBm)34
Control Logic
PackageQFN, 6L
Package (mm)1.5 x 1.5 x 0.45

Features

  • Broadband frequency range: 0.1-6.0 GHz
  • Low insertion loss: 0.5 dB @ 2.4 GHz
  • High isolation: 25 dB @ 1 GHz
  • High P0.1dB: +33 dBm @ 3.0 V
  • Operating voltage range from 1.8 to 5.0 V
  • Small, QFN (6-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents