IoT - Medical 

At Skyworks, we are enabling medical devices and the communication of information that is improving the care of millions of people around the world. Skyworks strives to integrate new and innovative technologies into product designs that enable the miniaturization of medical devices and enhance data transmission. Many of our amplifiers, diodes, optoelectronic solutions and dielectric materials serve as key elements in medical instruments such as blood sugar monitors, defibrillators, hearing aids, heart monitors, pacemakers, and MRI scanners, as well as the devices that allow doctors and patients to access information.

Medical
Amplifiers
SKY67159-396LF 200 to 3800 MHz Broadband Low-Noise Amplifier
SKY65611-11 GPS/GLONASS/Galileo/BDS Low-Noise Amplifier
SKY65605-21 BDS/GPS/GNSS Low-Noise Amplifier
SE2433T 2.4 GHz ZigBee/802.15.4 Power Amplifier
Front-end Modules
SKY68011-31 LTE Multi-Band Front-End Module for IoT
SKY68001-31 LTE Universal Multi-Band Front-End Module for IoT
SKY68000-31 LTE Dual-Band Front-End Module for IoT
SKY66111-11 Low-Power Bluetooth® Low Energy Front-End Module for Range Extension Applications
SKY65903-11 Low-Noise Amplifier Front-End Module with GPS/GNSS/BDS Pre- and Post-Filters
SKY65715-81 Low-Noise Amplifier Front-End Module with GPS/GNSS/BDS Pre-Filter
SKY65713-11 Low-Noise Amplifier Front-End Module with BDS/GPS/GNSS Pre-Filter
SKY65378-11 860-930 MHz RF Front-end Module
SKY65364-11 900 MHz Transmit/Receive Front-end Module
SE2435L 860 – 930 MHz High Power RF Front End Module
Switches
SKYA21003 0.1 to 6.0 GHz SPDT Switch (AEC-Q100 Grade 2 Qualified)
SKYA21001 20 MHz to 3.0 GHz SPDT Switch (AEC-Q100 Qualified)
SKY13588-460LF 0.1 to 6.0 GHz SP3T Switch
SKY13587-378LF 20 MHz to 6.0 GHz GaAs SPDT Switch
SKY13567-666LF 0.7 to 2.7 GHz SP5T Switch
SKY13560-485LF 0.4 to 2.7 GHz SP4T LTE Transmit/Receive Switch with MIPI RFFE Interface
SKY13552-669LF 0.4 to 3.8 GHz DP12T (SP6T/SP6T)Main/Receive Diversity Switch with MIPI RFFE Interface for Carrier Aggregation
SKY13550-667LF 0.4 to 3.8 GHz DP8T (SP4T/SP4T) Main/Receive Diversity Switch with MIPI RFFE Interface for Carrier Aggregation
SKY13526-485LF 0.4 to 2.7 GHz SP6T LTE Transmit/Receive Switch with MIPI RFFE Interface
SKY13522-644LF 0.7 to 6.0 GHz High Isolation (Single Bit Control) SPDT Switch
SKY13489-001 0.7 to 2.7 GHz SPDT High Power Switch (Single Bit Control) in a WLCSP Package
SKY13453-385LF 0.01 to 6.0 GHz Single Control SP2T Switch
SKY13418-485LF 0.1-3.8 GHz SP8T Antenna Switch
SKY13374-397LF 300 kHz-6.0 GHz SPDT Switch
SKY13373-460LF 0.1-3.5 GHz SP3T Switch
SKY13323-378LF 0.1-3.0 GHz GaAs SPDT Switch