Skip to Main Content
Productos
Default
Amplifiers
Audio and Radio
Attenuators
Clocks and Timing
Diodes
Front-End Modules
Filters
Isolation
Modems And DAAs
Optocouplers
Power Management
Power Over Ethernet
RF Passives
Switches
TV And Video
Voice
Productos visitados anteriormente
No has visitado ninguna página de producto.
Productos nuevos y destacados
Isolation - Isolated Gate Drivers
Isolation - Digital Isolators
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Amplifiers
Cellular PAs
5G
4G/LTE
3G/CDMA/TDSCDMA/WCDMA
2G/GSM/GPRS/EDGE
Multimode Multiband (MMMB)
Bluetooth
Gain Block (General Purpose)
Wi-Fi Connectivity
BDS/GPS/GNSS
Low Noise Amplifiers (LNAs)
CATV
Variable Gain Amplifiers (VGAs)
Wireless Infrastructure And Small Cells
Smart Energy - Connected Home And Automation 802.15.4, ISM And Zigbee®
High-Efficiency Small Cell Power Amps For 5G
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Audio And Radio
Audio Gate Drivers
Automotive Tuners
Automotive Digital Data Receivers
Automotive Digital Radio Coprocessors
Consumer Digital Radios
FM Radios
Home Audio Solutions
Multiband Radios
Wireless Gaming
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Attenuators
Digital Attenuators
Voltage Variable Attenuators (VVAs)
Fixed Attenuator Pads (ATN3580)
Fixed Attenuator Pads (ATN3590)
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Clocks And Timing
Automotive Timing
Automotive Clock Buffers
Automotive Clock Generators
Automotive PCI Express (PCIe) Clock Buffers
Automotive PCIe Clock Generators
Clock Buffers
Any Format
CMOS
HCSL
LVDS
LVPECL
PCIe
PCIe Zero-Delay
SSTL
HSTL
PCIe Timing
PCIe Clock Generators
PCIe Clock Buffers
Clock Generators
CMOS
General Purpose
Low-Jitter
PCIE
Ultra-Low Jitter
Oscillators
XO -
Ultra Low Jitter
,
Low Jitter
,
General Purpose
VCXO -
Ultra Low Jitter
,
Low Jitter
,
General Purpose
Network Synchronization for Data Center and Wireline and Wireless Infrastructure
NetSync™ Network Synchronizer Clocks
AccuTime™ IEEE 1588 software
Legacy Network Synchronizer Clocks
Jitter Attenuators
Wireless Jitter Attenuators
Coherent Optical Clocks
General Purpose Jitter Attenuators
High-Performance Jitter Attenuators
RF Synthesizers
Evaluation Kits
Timing Blog
Diodes
Limiter Diodes
PIN Diodes
Schottky Diodes
Varactor Diodes
High reliability Diodes
Limiter Modules
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Front-End Modules
Cellular
5G/5G NR
4G/LTE
3G/CDMA/TDSCDMA/WCDMA
2G/GSM/GPRS/EDGE
Cellular IoT and M2M
Multi-Band
Automotive
Cellular Iot
BDS/GPS/GNSS
Wi-Fi Connectivity
2.4 GHz
5 GHz
6 GHz
Multi-Band
View All
Diversity Receive
Massive-MIMO
Connected Home, Industrial, M2M, Medical, Smart Energy And Wearables
CATV
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Filters
BAW Filters
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Isolation
Automotive Isolation
Digital Isolators
Isolated Gate Drivers
Isolated Analog and ADCs
Industrial I/O
Isolated FET Drivers
Isolated Transceivers
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Modems And DAAs
Data And Voice Modems
Fax Modems
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Optocouplers
Phototransistor Optocouplers
High-Speed Optocouplers
Low Input Current Photodarlington Optocouplers
High-Speed Switching, High CMR, Logic Gate Optocouplers
Schmitt Trigger Optocouplers
Linear Optocouplers
Photovoltaic Optocouplers
High-Speed MOS-FET Driver
Custom Solutions
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Power Management
Display And Lighting
Port Protection And Power Distribution
Voltage Regulation
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Power Over Ethernet
Powered Devices
Class 3 15W Powered Devices
Class 4 30W Powered Devices
Class 8 90W Powered Devices
Reference Designs
PSE Controllers - Power Sourcing Equipment
Multi-Port Pse Controllers
Single-Port Pse Controllers
Evaluation Kits
PoE Training Videos
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
RF Passives
MIS Silicon Chip Capacitors
Couplers
Power Dividers / Combiners
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Switches
Antenna Swap Switches
Antenna Switch Modules
Antenna Tuning Switches
Carrier Aggregation
Differential Receive Filter Switches
DPDT Antenna Diversity Switches
High Power SPDT And SPST Pin Diode Switches
Smart Coupler
Band Distribution & General Purpose Switches
SPST
SPDT (SP2T)
SP3T
SP4T
High Throw Count
Ultra Linear (SVLTE)
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
TV And Video
Digital TV And Satellite Demodulators
TV Tuners
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Voice
ProSLIC Voice Solutions
Voice DAAs
Evaluation Kits
Technology Standards
Bluetooth®
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI Express (PCIe)
Wi-Fi
Wi-SUN
Zigbee®
Aplicaciones
Default
Aerospace and Defense
Automotive
Consumer (Wi-Fi)
Data Centers
Industrial
Infrastructure
Internet of Things (IoT)
Medical and Healthcare
Mobile
Optical Networking
Aplicaciones visitadas anteriormente
No ha visitado ninguna página de aplicaciones.
Aplicaciones nuevas y destacadas
Mobile - Smartphones
Wi-Fi 6
Infrastructure - Small Cell
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Aerospace and Defense
Avionics
Communications
Imaging and Radar
Space
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Automotive
Infotainment Digital Cockpit Processing Units
Radio Infotainment
Traction Inverters
Networking Gateways
Battery Management
ADAS And Automated Driving
On-Board Chargers
Lidar, Radar, And Camera Systems
EV Main DC-DC Converter
PTC Heater
Cellular Telematics
Cellular Compensator
Remote Keyless Entry
DSRC And V2X
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Consumer
Audio
Video and Displays
Routers, Gateways and Access Points
Gaming
Set-Top Boxes
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Data Centers
PoE Routers/Switches
Power Supplies
Storage
Servers
Accelerator Cards
Optical Modules
SmartNICs
Spine, Leaf & ToR Switches
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Industrial
Factory Automation
Motor Control
Power and Energy
Power Supplier
Professional Audio/Video
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Wireless Infrastructure
Small Cell
Macro Radio Unit
Massive MIMO
O-RAN
Microwave / MmWave
Baseband / DU
Reference Designs
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Internet of Things (IoT)
Asset Tracking
Connected Home
Cellular IoT & M2M
Home Security / Automation
Industrial IoT
Lighting
Smart Retail
Smart City and Energy
Wearables
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Medical And Healthcare
Hearing Aids
Imaging and Diagnostics
Portable Medical
Biomedical Materials
Ultrasound, X-Rays and CT Scanners
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Mobile
Smartphones
Tablets
Wearables
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Optical Networking
Switch/Router
OTN/PTN
Data Center Interconnect
PON
Campus/Branch Switch
Network Security
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Centro de Diseño
Technical Documents
Application Notes
Block Diagrams
Conference Papers
Data Sheets
Data Shorts
Designer Info / Kits
Last Time Buy
Product Announcements
Product Briefs
Product Summaries
Reference Manuals
Release Notes
Safety Certifications
Schematics And Layouts
User Guides
White Paper
View All Documentation
Reference Designs
Clock and Timing
Isolation - GaN
Isolation - SIC Partner
PoE PDs
Wireless
Training
Media Gallery
Training Videos
Blog
Tools
Bootstrap Calculator
Cross Reference
ClockBuilder Pro
Isolation Calculator
AccuTime™
View All
System Solutions
Audio
Antenna Management
Cellular IoT
Diversity Receive (DRx) and MIMO
ICE™ FEM
Integrated Infrastructure
Sky5®
SkyOne®
Transmit
Wi-Fi Connectivity
Ventas y Soporte
How to Buy
Sales Office
Representatives
Distributors
Contact Sales
Support & Resources
Contact Support
Certificate of Conformance
Cross Reference
EOL/LTB
Product Lifecycle Status Lookup
Training
Media Gallery
Training Videos
Blog
Empresa
About
About Us
Awards
Quality
Sustainability
Suppliers
News and Media
In the News
New Product Announcements
Blog
Media Gallery
Conference Papers
Investors
Investor Overview
Investor Snapshot
Annual Reports
Corporate Governance
Dividends Info
Events
Press Releases
SEC Filings
Stock Information
All Investor Resources
Careers
Job Openings
Job Areas
Culture
Benefits
Community
University Relations
Our Hiring Process
Employees
Skyworks Filter Solutions - Japan (SFSJ)
Contact
Contact Us
Sales Contact
Support and Resources
Distributors and Sales Representatives
Office Locations
Website Comments
Comprar
Sostenibilidad
Empleos
ES
English
español
日本
中国
한국어
Deutsch
台灣
Search Skyworks
Site Content
Products
Toggle navigation
Site Content
Products
Productos
Amplifiers
Cellular PAs
Gain Block (General Purpose)
Wi-Fi Connectivity
BDS/GPS/GNSS
Low Noise Amplifiers (LNAs)
CATV
Variable Gain Amplifiers (VGAs)
Wireless Infrastructure And Small Cells
Smart Energy - Connected Home And Automation 802.15.4, ISM And Zigbee®
High-Efficiency Small Cell Power Amps For 5G
Audio and Radio
Audio Gate Drivers
Automotive Tuners
Automotive Digital Data Receivers
Automotive Digital Radio Coprocessors
Consumer Digital Radios
FM Radios
Home Audio Solutions
Multiband Radios
Wireless Gaming
Evaluation Kits
Attenuators
Digital Attenuators
Voltage Variable Attenuators (VVAs)
Fixed Attenuator Pads (ATN3580)
Fixed Attenuator Pads (ATN3590)
Clocks and Timing
Automotive Timing
Clock Buffers
Clock Generators
PCIe Timing
Oscillators
Network Synchronization for Data Center and Wireline and Wireless Infrastructure
Jitter Attenuators
RF Synthesizers
Evaluation Kits
Timing Blog
Diodes
Limiter Diodes
PIN Diodes
Schottky Diodes
Varactor Diodes
High reliability Diodes
Limiter Modules
Front-End Modules
Cellular
Automotive
Cellular Iot
Bds/Gps/Gnss
Wi-Fi Connectivity
Diversity Receive
Massive-MIMO
Connected Home, Industrial, M2M, Medical, Smart Energy And Wearables
CATV
Filters
BAW Filters
Isolation
Automotive Isolation
Digital Isolators
Isolated Gate Drivers
Isolated Analog and ADCs
Industrial I/O
Isolated FET Drivers
Isolated Transceivers
Evaluation Kits
Modems And DAAs
Data And Voice Modems
Fax Modems
Optocouplers
Phototransistor Optocouplers
High-Speed Optocouplers
Low Input Current Photodarlington Optocouplers
High-Speed Switching, High CMR, Logic Gate Optocouplers
Schmitt Trigger Optocouplers
Linear Optocouplers
Photovoltaic Optocouplers
High-Speed MOS-FET Driver
Custom Solutions
Power Management
Display And Lighting
Port Protection And Power Distribution
Voltage Regulation
Power Over Ethernet
Powered Devices
PSE Controllers - Power Sourcing Equipment
Evaluation Kits
PoE Training Videos
RF Passives
MIS Silicon Chip Capacitors
Couplers
Power Dividers / Combiners
Switches
Antenna Swap Switches
Antenna Switch Modules
Antenna Tuning Switches
Carrier Aggregation
Differential Receive Filter Switches
DPDT Antenna Diversity Switches
High Power SPDT And SPST Pin Diode Switches
Smart Coupler
Band Distribution & General Purpose Switches
TV And Video
Digital TV And Satellite Demodulators
TV Tuners
Evaluation Kits
Voice
ProSLIC Voice Solutions
Voice DAAs
Evaluation Kits
Technology Standards
Bluetooth
Cellular
GPS / GNSS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Aplicaciones
Aerospace and Defense
Avionics
Communications
Imaging and Radar
Space
Automotive
Infotainment Digital Cockpit Processing Units
Radio Infotainment
Traction Inverters
Networking Gateways
Battery Management
ADAS And Automated Driving
On-Board Chargers
Lidar, Radar, And Camera Systems
EV Main DC-DC Converter
PTC Heater
Cellular Telematics
Cellular Compensator
Remote Keyless Entry
DSRC And V2X
Consumer (Wi-Fi)
Audio
Video and Displays
Routers, Gateways and Access Points
Gaming
Set-Top Boxes
Data Centers
PoE Routers/Switches
Power Supplies
Storage
Servers
Accelerator Cards
Optical Modules
SmartNICs
Spine, Leaf & ToR Switches
Industrial
Factory Automation
Motor Control
Power and Energy
Power Supplier
Professional Audio/Video
Infrastructure
Small Cell
Macro Radio Unit
Massive MIMO
O-RAN
Microwave / MmWave
Baseband / DU
Reference Designs
Internet of Things (IoT)
Asset Tracking
Cellular IOT & M2M
Connected Home
Home Security / Automation
Industrial IOT
Lighting
Smart City and Energy
Smart Retail
Wearables
Medical and Healthcare
Hearing Aids
Imaging and Diagnostics
Portable Medical
Biomedical Materials
Ultrasound, X-Rays and CT Scanners
Mobile
Smartphones
Tablets
Wearables
Optical Networking
Switch/Router
OTN/PTN
Data Center Interconnect
PON
Campus/Branch Switch
Network Security
Technology Standards
Bluetooth
Cellular
GNSS / GPS
IEEE 1588
LoRa
PCI-Express
Wi-Fi
Wi-SUN
Zigbee
Centro de Diseño
Technical Documents
Application Notes
Block Diagrams
Conference Papers
Data Sheets
Data Shorts
Designer Info / Kits
Last Time Buy
Product Announcements
Product Briefs
Product Summaries
Reference Manuals
Release Notes
Safety Certifications
Schematics And Layouts
User Guides
White Paper
View All Documentation
Reference Designs
Clock and Timing
Isolation - GaN
Isolation - SIC Partner
PoE PDs
Wireless
Training
Tools and Training
Media Gallery
Training Videos
Blog
Tools
Bootstrap Calculator
Cross Reference
ClockBuilder Pro
Isolation Calculator
AccuTime
View All
System Solutions
Audio
Antenna Management
Cellular IoT
Diversity Receive (DRx) and MIMO
ICE™ FEM
Integrated Infrastructure
Sky5®
SkyOne®
Transmit
Wi-Fi Connectivity
Ventas y Soporte
How to Buy
Sales Offices
Representatives
Distributors
Contact Sales
Support & Resources
Contact Support
Certificate of Conformance
Cross Reference
EOL/LTB
Product Lifecycle Status Lookup
Training
Tools and Training
Media Gallery
Training Videos
Blog
Empresa
About
About Us
Awards
Quality
Sustainability
Suppliers
Thought Leadership
News and Media
News and Media Home
In the News
New Product Announcements
Blog
Media Gallery
Conference Papers
Investors
Investor Overview
Investor Snapshot
Annual Reports
Corporate Governance
Dividends Info
Events
Press Releases
SEC Filings
Stock Information
All Investor Resources
Careers
Careers Overview
Job Openings
Job Areas
Culture and Diversity
Benefits
Community
University Relations
Our Hiring Process
Employees
Skyworks Filter Solutions - Japan (SFSJ)
Contact
Contact Us
Sales Contact
Support and Resources
Distributors and Sales Representatives
Office Locations
Website Comments
Comprar
Sostenibilidad
Empleos
ES
English
español
日本
中国
한국어
Deutsch
台灣
Inicio
Search
Filters
Clear All Filters
Show more
Content Type
9742
Products
4640
Documents
5018
Site Content
84
Products
7489
$name
7
Cellular Power Amplifiers
148
2G/GSM/GPRS/EDGE Power Amplifiers
13
3G/CDMA/TDSCDMA/WCDMA Power Amplifiers
51
4G/LTE Power Amplifiers
49
Multimode Multiband (MMMB) Power Amplifiers
35
High-efficiency Small Cell Power Amps for 5G
48
Low Noise Amplifiers
91
Wi-Fi Connectivity Amplifiers
61
2.4 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
2.4 GHz Power Amplifiers for Wi-Fi Connectivity
30
5 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
5 GHz Power Amplifiers for Wi-Fi Connectivity
15
Wireless Infrastructure / Small Cell Power Amplifiers
97
Driver Amp for Macro Base Station and Massive MIMO
25
High Efficiency Linearizable Small Cell Power Amplifiers
37
High Linearity Pre-Driver Power Amplifiers
24
LNA and Pre Driver for Macro Base Station and Massive MIMO
25
LNA for Small Cell
15
Pre-Driver for Small Cell
20
Amplifiers
655
Cellular Power Amplifiers
148
2G/GSM/GPRS/EDGE Power Amplifiers
13
3G/CDMA/TDSCDMA/WCDMA Power Amplifiers
51
4G/LTE Power Amplifiers
49
Multimode Multiband (MMMB) Power Amplifiers
35
High-efficiency Small Cell Power Amps for 5G
48
Low Noise Amplifiers
91
Wi-Fi Connectivity Amplifiers
61
2.4 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
2.4 GHz Power Amplifiers for Wi-Fi Connectivity
30
5 GHz Low Noise Amplifiers for Wi-Fi Connectivity
8
5 GHz Power Amplifiers for Wi-Fi Connectivity
15
Wireless Infrastructure / Small Cell Power Amplifiers
97
Driver Amp for Macro Base Station and Massive MIMO
25
High Efficiency Linearizable Small Cell Power Amplifiers
37
High Linearity Pre-Driver Power Amplifiers
24
LNA and Pre Driver for Macro Base Station and Massive MIMO
25
LNA for Small Cell
15
Pre-Driver for Small Cell
20
Attenuators
124
Digital Attenuators
22
Fixed Attenuator Pads
57
ATN3580 Fixed Attenuator Pads
27
ATN3590 Fixed Attenuator Pads
30
Voltage Variable Attenuators
23
0.7 - 5.0 GHz Plastic Packaged Voltage Variable Attenuators - PIN Diode-Based
23
Audio and Radio
167
Si469xx/xxC Automotive Digital Radio Coprocessors
28
Clocks and Timing
1372
Any Format Clock Buffers
61
Automotive Clock Generators
30
CMOS Clock Buffers
36
CMOS Clock Generators
78
General Purpose Clock Generators
114
General Purpose Jitter Attenuators
121
General Purpose Oscillators - XO
61
General Purpose Voltage Controlled Crystal Oscillators - VCXO
43
HCSL Clock Buffers
24
High-Performance Jitter Attenuators
136
Legacy Network Synchronizer Clocks
54
Low Jitter Crystal Oscillators - XO
76
Low Jitter Voltage Controlled Crystal Oscillators - VCXO
28
Low-Jitter Clock Generators
48
LVDS Clock Buffers
24
LVPECL Clock Buffers
38
NetSync™ Network Synchronizer Clocks
66
PCIe Clock Buffers
42
PCIe Clock Generators
72
Timing - Evaluation Kits
100
Ultra Series™ Crystal Oscillators - XO
41
Ultra-Low Jitter Clock Generators
62
Wireless Jitter Attenuators
47
Diodes
599
Abrupt Varactor Diodes
25
Abrupt Varactor Diode Chips
9
High Reliability Hermetic Ceramic Abrupt Varactor Diodes
13
Plastic Surface Mount (SMT) Abrupt Varactor Diodes
11
Attenuator PIN Diodes
58
Attenuator PIN Diode Chips
9
Attenuator PIN Diode Wafer on Film Frame
11
Attenuator PIN Diodes - AEC-Q101 Qualified
4
High Reliability Attenuator PIN Diodes
9
Plastic Surface Mount (SMT) Attenuator PIN Diodes
38
Beam-Lead Schottky Diode
81
Beam-Lead Anti-Parallel, N-Type
17
Beam-Lead Bridge Quad
18
Beam-Lead Common Cathode
18
Beam-Lead P-Type Detector
11
Beam-Lead Ring Quad
17
Beam-Lead Series Pair, N-Type
18
Beam-Lead Single N-Type
17
High Reliability Diodes
156
High Reliability Epoxy Octo Quad Ring Schottky Diodes
9
High Reliability Hermetic Ceramic Abrupt Varactor Diodes
13
High Reliability Hermetic Ceramic Attenuator PIN Diodes
9
High Reliability Hermetic Ceramic Hyperabrupt Varactor Diodes
11
High Reliability Hermetic Ceramic Packaged Silicon Limiter Diodes
23
High Reliability Hermetic Ceramic Schottky Diodes
74
High Reliability Hermetic Ceramic Switching PIN Diodes
35
High Reliability Silicon Schottky Barrier Diodes
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (CDC763X)
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (DDC235X)
8
High Reliability Schottky Diodes
87
High Reliability Epoxy Octo Quad Ring Schottky Diodes
9
High Reliability Hermetic Ceramic Schottky Diodes
74
High Reliability Silicon Schottky Barrier Diodes
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (CDC763X)
9
High Reliability Zero Bias Silicon Schottky Barrier Detector Diodes (DDC235X)
8
Hyperabrupt Varactor Diodes
109
High Reliability Hermetic Ceramic Hyperabrupt Varactor Diodes
11
Hyperabrupt Varactor Diode Chips
17
Plastic Surface Mount (SMT) Hyperabrupt Varactor Diodes
79
Wide Tuning Range (Hyperabrupt) Varactor Diodes - AEC-Q101 Qualified
8
Limiter Diodes
86
High Reliability Limiter Diodes
23
Limiter Diode Chips
30
Limiter Modules
8
Limiters for Macro Base Station and Massive MIMO
8
Plastic Surface Mount (SMT) Limiter Diodes
36
Schottky Diodes
77
0201 and Plastic Surface Mount (SMT) Schottky
28
AEC-Q101 Qualified Schottky Diodes
6
Schottky Chips and Beamless Diodes
40
Schottky Diode Wafer on Film Frame
13
Switching Silicon PIN Diodes
142
Beam Lead PIN Diodes
10
High Reliability Switching PIN Diodes
38
PIN Diode Chips
37
PIN Diode Wafer on Film Frame
13
Plastic Surface Mount (SMT) PIN Diodes
75
Switching Silicon PIN Diodes - AEC-Q101 Qualified
6
Filters
15
Front-end Modules
794
BDS/GPS/GNSS Front-end Modules
23
Cellular Front-end Modules
203
2G/GSM/GPRS/EDGE Front-end Modules
28
3G/CDMA/TDSCDMA/WCDMA Front-end Modules
28
4G/LTE Front-end Modules
50
5G/5G NR Front-end Modules
62
Front-end Modules for Cellular IoT and M2M
22
Multi-Band Front-end Modules for Cellular
19
Diversity Receive Modules
43
Evaluation-Kits
22
Front-end Modules for Automotive
42
Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables
110
Wi-Fi Connectivity Front-end Modules
201
2.4 GHz Front-end Modules for Wi-Fi Connectivity
67
5 GHz Front-end Modules for Wi-Fi Connectivity
88
Multi-Band Front-end Modules for Wi-Fi Connectivity
23
Isolation
2733
Isolation - Evaluation Kits
92
Si80xx 1 kV 3–6 Channel Digital Isolators
50
Si80xx 1 kV 3–6 Channel Digital Isolators
50
Si80xx 1 kV 3–6 Channel Digital Isolators
42
Si80xx 1 kV 3–6 Channel Digital Isolators
42
Si80xx 1 kV 3–6 Channel Digital Isolators
42
Si80xx 1 kV 3–6 Channel Digital Isolators
42
Si80xx 1 kV 3–6 Channel Digital Isolators
41
Si80xx 1 kV 3–6 Channel Digital Isolators
41
Si80xx 1 kV 3–6 Channel Digital Isolators
32
Si80xx 1 kV 3–6 Channel Digital Isolators
32
Si80xx 1 kV 3–6 Channel Digital Isolators
32
Si80xx 1 kV 3–6 Channel Digital Isolators
32
Si80xx 1 kV 3–6 Channel Digital Isolators
30
Si822x/3x Automotive Isolated Gate Drivers
130
Si822x/3x Isolated Gate Drivers
150
Si8239x Automotive Isolated Gate Drivers
90
Si8239x Isolated Gate Drivers
90
Si823Hx Automotive Isolated Gate Drivers
70
Si823Hx Isolated Gate Drivers
71
Si825xx Automotive Isolated Gate Drivers
24
Si826x Isolated Gate Drivers
28
Si827x Automotive Isolated Gate Drivers
49
Si827x Isolated Gate Drivers
49
Si828x Automotive Isolated Gate Drivers
75
Si828x Isolated Gate Drivers
77
Si834x Isolated Smart Switch
37
Si838x Digital Isolators
28
Si84xx Digital Isolators (Legacy products, Not Recommended for New Designs) (1)
98
Si84xx Digital Isolators
90
Si86xx Automotive Digital Isolators
257
Si86xx Digital Isolators
258
Si86xxT Automotive Digital Isolators
32
Si86xxT Digital Isolators
34
Si87xx Digital Isolators
61
Si88xx Automotive Digital Isolators with Integrated dc-dc Converter
107
Si88xx Digital Isolators
138
Si892x Automotive Isolated Amplifier
140
Si892x Automotive Isolated Amplifier
140
Si894x Isolated Delta-Sigma Modulator for Current Measurement
22
Mixers/Demodulators/Modulators
34
Modems and DAAs
16
Optocouplers
103
Phototransistor Optocouplers
39
PLLs/Synthesizers/VCOs
14
Power
99
Class 3 15W Powered Devices
39
Power - Evaluation Kits
28
Power Management
144
LED Camera Flash Drivers
31
Charge Pump™ Camera LED Flash Drivers
23
Serial Boost Camera LED Flash Drivers
8
White LED Drivers
58
Charge Pump Based White LED Backlight Drivers
52
Serial Boost White LED Backlight Drivers
6
Reference Design
5
RF Passives
30
MIS Silicon Chip Capacitors
26
Switches
427
Antenna Switch Modules
34
Carrier Aggregation Switches
14
High Throw Count (>4T) Switches / Antenna Switch Modules (ASM)
20
Antenna Tuning Switches
27
Band Distribution, General Purpose Signal Routing
203
High Throw Count Switches (Band Distribution, Linear Tx/Rx, Rx Diversity, General Purpose Signal Routing)
47
SP3T RF Switches
38
SP4T RF Switches
16
SPDT (SP2T) RF Switches
110
Evaluation-Kits
24
High Power SPDT and SPST PIN Diode Switches
39
Switches for Infrastructure
23
Switches for Macro Base Station and Massive MIMO
9
Switches for Small Cell
14
Transceivers
2
TV and Video
85
Voice
64
Applications
6745
4G LTE
299
5G New Radio
100
Asset Tracking
1
Audio and Video Displays
22
Automotive
95
Avionics
542
Biomedical Materials
134
Blood Sugar Monitors
29
Cameras
57
CATV
16
Cellular Compensator
30
Cellular IoT and M2M
54
Cellular Telematics
97
Communications
542
Connected Homes
178
C-RAN / O-RAN
1
Dielectric Powders
7
DSRC and V2X
21
Electronic Warfare
424
Factory Automation
36
Gaming (Consoles and Handheld)
30
HDTV Home Gateways, Bridges and Hubs
28
Hearing Aids
20
Heart Monitors
29
High-efficiency Small Cell Power Amps for 5G
16
Home Security and Automation
71
Industrial IoT
50
Industrial Power Supplies
5
Infotainment
33
Instrumentation
538
Lighting
60
M2M
5
Macro Base Station
46
Macro/Massive MIMO
6
Massive MIMO
43
Mobile Antenna Management
40
Network Gateways
2
Patient Telemetry
29
PoE Routers and Switches
2
Radar
542
Radiation and Clinical Equipment
29
Remote Keyless Entry
28
Routers and Gateways
114
Set-Top Boxes
58
Small Cell Gain Blocks
1
Small Cells
74
Smart Audio
9
Smart Cities
80
Smart Energy
67
Smart Scales
32
Smartphones
494
Space
542
Specialty Medical Applications
171
Surveillance Systems
542
Switch / Router
1
Tablets
89
Wearables
56
Wireless Audio/Video
78
System Solutions
608
Antenna Management Solutions
24
Cellular IoT Solutions
18
DRx and MIMO Solutions
20
Front-end Modules for Wi-Fi® 7 Applications
36
Integrated Infrastructure
3
Sky5®
64
Sky5® LiTE
13
Sky5® Ultra
11
SkyBlue™
10
SkyHi™
17
SkyOne®
27
SkyOne® LiTE
6
SkyOne® Ultra for Automotive
15
Skyworks® Non-Linear FEMs
29
Transmit Solutions
68
Wi-Fi 6
1
Wi-Fi Connectivity Solutions
246
Document Type
5018
Advertisement
6
Application Notes
317
Auto Guides
1
Block Diagrams
39
Brochure
37
Conflict Minerals Report
14
Corporate
18
Corporate Governance
8
Data Sheet Addendums
27
Data Sheets
1226
Data Shorts
77
Designer Info
929
EEO
6
Environmental
16
Errata
13
Example Code
2
FAQs
1
Last Time Buy
316
Miscellaneous
19
New Product Announcements
55
Presentations
17
Press Release
2
Product Brief
37
Product Summary
533
Published Articles
117
Quick Start Guides
1
Reference Designs
9
Reference Manuals
31
Release Notes
9
Safety Certifications
63
Schematics and Layouts
503
Software
316
Supplier Docs
24
User Guides
138
Utilities
2
Video
7
Videos
1
White Paper
81
Parameters
to
View Results
1-12
of
268
for
"diodes"
Filters
Search
1-12
of
268
for
"diodes"
Load 25 More
Back to Top