The SKY77542 is a transmit and receive front-end module (FEM) with Integrated Power Amplifier
Control (iPAC™) for dual-band cellular handsets comprising GSM900 and DCS1800 operation.
Designed in a low profile, compact form factor, the SKY77542 offers a complete Transmit VCO-to-
Antenna and Antenna-to-Receive SAW filter solution. The FEM also supports Class 12 General Packet
Radio Service (GPRS) multi-slot operation.
The module consists of a GSM900 PA block and a DCS1800 PA block, impedance-matching circuitry
for 50 Ω input and output impedances, Tx harmonics filtering, high linearity and low insertion loss
PHEMT RF switches, diplexer and a Power Amplifier Control (PAC) block with internal current sense
resistor. A custom BiCMOS integrated circuit provides the internal PAC function and decoder circuitry
to control the RF switches. The two Heterojunction Bipolar Transistor (HBT) PA blocks are fabricated
onto a single Gallium Arsenide (GaAs) die. One PA block supports the GSM900 band and the other PA
block supports the DCS1800 band. Both PA blocks share common power supply pads to distribute
current. The output of each PA block and the outputs to the two receive pads are connected to the
antenna pad through PHEMT RF switches and a diplexer. The GaAs die, PHEMT die, Silicon (Si) die
and passive components are mounted on a multi-layer laminate substrate. The assembly is
encapsulated with plastic overmold.
Please note: SKY77542-11 and SKY77542-11A are being discontinued and are not recommended for new design. The suggested replacement is SKY77582.