DescriptionLow PN JA Clock for 5G/eCPRI with JESD204B/C
Package TypeQFN72
Package Size (mm)10x10
4G/LTE Wireless Clockstrue
5G Clockstrue
56G SerDesfalse
Automotive Gradefalse
Clock Generatorsfalse
Clock outputs18
ControlI2C
DSPLLs3
Input Frequency Min (MHz)0.008
Input Frequency Max (MHz)1000
Intel x86 Clocksfalse
Jitter Attenuating Clockstrue
Jitter Recommended Range (fs)<=100
Line Impedance Match0
Loop Bandwidth Max (MHz)0.004
Loop Bandwidth Min (MHz)0.000000001
Number of Outputs18
Output Format CategoriesDifferential; Single-Ended
Ouput Format(s)LVDS, S-LVDS, AC coupled LVPECL, LVCMOS, HCSL, CML
Output Frequency Domains3
Output Frequency Min (MHz)0.0000005
Output Frequency Max (MHz)3200
PCI Expressfalse
Phase Jitter (ps RMS)0.047
Real Time Clockfalse
Reference Inputs6
Reference TypeExternal
Spread Spectrumfalse
Standards ComplianceNA
Synchronous Ethernet/1588false
Temperature Range Min (°C)-40
Temperature Range Max (°C)95
VDD (V)1.8; 3.3
VDDO (V)1.8; 2.5; 3.3
XTAL Inputtrue
Xtal Input Frequency54
OPNSi5510D