Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.10
Ct Total Capacitance3 Vr=1 V (pF) Typ.4.74
Ct Total Capacitance3 Vr=4 V (pF) Typ.1.58
Ct Total Capacitance3 Vr=8 V (pF) Typ.1.05
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.89
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.11.8
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)0.7