The SKY13740 is an LNA diversity module to be used in a cellular
mobile device. It supports cellular diversity receiver and
localization service receiver functions.
It is compatible with 3GPP GSM, WCDMA, LTE and LTE standards
and supports the following service bands: B8, B20, B26, B1/4,
B3, and B7 for the cellular part.
The SKY13740 is packaged in a small 5 x 3 x 0.8 mm, 23-lead
surface-mount package. No external DC blocking capacitors are
required on the RF paths as long as no DC voltage is applied. The
part can operate over the temperature range of –30°C to +85°C.