Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
RF Frequency (MHz)
Typ. POUT @ 2.5% EVM (dBm)
210 @
19 dB EVM
@ Vcc = 3.7V
802.11 WLAN Standardn/ac
Antenna Ports1
Architecture2.5 GHz Front-End Module
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. POUT @ 3.0% EVM (dBm)19.5 @
-30 dB
Typ. Current @ VCC = 5 V (mA)
Typ. Tx Gain (dB)28
VDD (V)
PackageQFN, 16-pin
Package (mm)2.3 x 2.3 x 0.33