Input TypeDigital CMOS
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC8
OPNSi8751AB-IS
Peak Output Current (A)External FET Specific
Overlap Protection and Dead Time Controlfalse
Driver Supply (V)8
UVLO Voltage (V)0
Input Supply (V)5.5,2.25
DescriptionIsolated FET Driver
AEC-Q100true
Max Propagation Delay41
Isolation Rating (kVrms)2.5
Output ConfigurationSingle Driver
Temperature Range Max (°C)105