The SKY73063 is a fully integrated up/downconversion mixer
that includes a Local Oscillator (LO) driver, an LO switch, and a
high linearity mixer. A low loss RF balun has also been included to
reduce design complications and lower system cost.
The SKY73063 features an input IP3 of +33.5 dBm and an
insertion loss of 6.0 dB, making the device an ideal solution for
high dynamic range systems such as 2G/3G base station
receivers. The LO switch provides more than 40 dB of isolation
between LO inputs and supports the switching time required for
GSM/EDGE base stations.
The SKY73063 is manufactured using a robust silicon BiCMOS
process and has been designed for optimum long-term reliability.
The SKY73063-NP single up/downconversion mixer is provided in
a compact, 20-pin 5 x 5 mm Multi-Chip Module (MCM).