The SKY13419-365LF is a four-input to two-output switch matrix
intended for Direct Broadcast Satellite (DBS) switching and cable
TV/modem applications. The SKY13419-365LF enables any of the
four inputs to either of the two outputs. Switch states can be
selected using tone and voltage signals together with verticalhorizontal
mirror control inputs, and the logic control signal
(LGCTL, pin 9).
The vertical/horizontal mirror control signal (OMR, pin 18) inverts
the logic for the I2 and I4 signals (pins 16 and 20, respectively),
and for the I1 and I3 signals (pins 14 and 2, respectively). The
logic control signal inverts the logic for the I1 and I2 signals, and
for the I3 and I4 signals.
Load detection and Digital Satellite Equipment Control (DiSEqC)
rejection are integrated on the switch. The SKY13419-365LF
rejects DiSEqC signals and responds only to continuous-tone and
voltage signals or vertical-horizontal mirror control inputs. The
switch on/off states are not changed by DiSEqC signals, and only
changed by continuous-tone and voltage signals or verticalhorizontal
mirror control inputs.
One of the two switch outputs can be deactivated when no-tone
and no-voltage are applied to one of the tone/voltage detectors.
The SKY13419-365LF is manufactured in a compact, 4 x 4 mm,
20-pin Quad Flat No-Lead (QFN) package.
Please note: SKY13419-365LF is being discontinued and is not recommended for new designs.