Si537x Precision Clock EVB Software Release Notes Copyright (C) 2012 Silicon Laboratories ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Use with the following devices: ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Si5374 Si5375 Si5376 ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Use with the EVBs: ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Si5374-EVB Si5375-EVB Si5376-EVB ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ This release contains the following components: ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ - DSPLLsim for the Si5374/5/6 - Register Programmer - Register Viewer - Setting Utility - User Guide - USBXpress Driver (Precision Clock EVB Driver) - Version 3.3 ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ PC System Requirements ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ - Microsoft Windows XP, Vista, 7 - USB 2.0 - 4 MB of hard drive space - Microsoft .NET Framework 4.0 - EVB Driver (USBXpress 3.3) - PDF Reader ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Revision History ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 3.1 - April 3, 2013 - Changed default LOCKT from 1 to 4 for the Si5374 - Fixed bug that would not save frequency plan solutions for inexact or free run mode in the wizard ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 3.0 - November 8, 2012 - Added Si5376 device - Updated user guide ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 2.3 - April 9, 2012 - Added the ability to disable automatic VCO management using a check box on the advanced dialog panel - Changed the operation of the free run check box on the advanced dialog panel by a) adding a note explaining that this check box does not configure N32 based on the OSC frequency and b) making N32 = N31 in the resulting frequency plan. - Added a "force inexact mode" option to Free Run mode. This allows the user to obtain Free Run Mode solutions that exclude CKIN1 - Fixed a bug that disabled (tristate) the signals on the EVB that drive the CS_CA pins during initialization. Although, the software would later correctly enable them they should be enabled at initialization for the si5375. In addition, the software was changed to independently set/clear each CS_CA pin based on which DSPLLs were being configured. - Fixed a USB interface bug that resulted in intermittent USB errors when running on Windows 7 64-bit systems. - Added version checking to notify the user when a new DSPLLsim version is available for download from the Silicon Laboratories website. - Replace the use of the file tempRegMap.txt that was written to the Program Files directory with the use of a temporary file. This was changed because the use for the Program Files directory results in a permission error in 64-bit Windows 7 if the application is not run as an administrator. - For the Si5374 make the default bandwidth selection equal to the greatest value less than 120Hz - Corrected the labels for the CMOS Output Drive GUI control. - Added inexact mode details including actual output clock multiplication ratios and the error between actual and desired CLKOUT in the report for each DSPLL ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 2.2 - December 14, 2011 - Update and sign the driver to work on 64-bit systems (version 3.1 to 3.3) - Update the software to work on 64-bit systems ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 2.1 - November 4, 2011 - Updated the frequency planning algorithms to configure more accurately the DSPLLs - Updated the default register map values - Fixed bugs in the frequency planning wizards - Changed the name of inexact mode to Advanced Mode - Upgraded to Microsoft's .NET Framework 4.0 ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 2.0 - May 11, 2011 - Updated RATE_REG options and added support for 40MHz - Added free run and inexact mode wizards for frequency planning to Si537x DSPLLsim - Added file IO to Si537x DSPLLsim - Updated register map file format for Setting Utility and Si537x DSPLLsim ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 1.3 beta - March 18, 2011 - Updated RATE_REG - Updated register map file format - Removed XML file option - Updated the find dividers algorithm and wizard ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ Version 1.2 beta - October 4, 2010 - Removed A2 control since it's not on the EVB - Added individual pin reset control - Updated CS_CA pins correctly for Si5375 in Si537x DSPLLsim - Updated SFOUT options to match register map documentation - Removed SLEEP control bit - Remapped LOS_EN bits to match register map documentation