Please note: this product series is being discontinued and is not recommended for new designs.
The SMP1302 series of plastic packaged, surface mountable, low
capacitance (0.3 pF) silicon PIN diodes is designed for highvolume
switch and attenuator applications from 10 MHz to
beyond 2 GHz.
These diodes are designed for use in low- distortion PI and TEE
attenuators with low drive current (maximum resistance at 1 mA
is 10 Ω) commonly used in TV distribution and cellular base
station applications. The nominal 50 μm I region width, combined
with a maximum resistance of 3 Ω at 10 mA, makes these diodes
useful in large signal switch applications.
The SMP1302 series provides single and dual diodes in a
selection of plastic packages including SOT-23, SOD-323, small
footprint SC-79, an ultralow inductance (0.2 nH) SOT-143
(SMP1302-017), and miniature SC-70.
A four-diode array is available in an SOT-5 package (SMP1302-
027) designed for insertion in the commonly used four-diode PI
attenuator circuits.
SMP1302 Series includes SMP1302-003LF, SMP1302-011LF, SMP1302-040LF, SMP1302-078LF, and SMP1302-079LF.