Package Type SC-70, SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.46.89
Ct Total Capacitance3 Vr=4 V (pF) Typ.20.83
Ct Total Capacitance3 Vr=8 V (pF) Typ.11.61
Ct Total Capacitance3 Vr=12 V (pF) Typ.9.84
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.11.6
Capacitance Ratio Range (V)1 to 3
Rs Series Resistance Max2 (Ω)0.25