Please note: SKY13713-21 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY53748-11
The SKY13713-21 is an LNA diversity module to be used in a
cellular mobile device. It supports cellular diversity receiver and
localization service receiver functions.
It is compatible with 3GPP GSM, WCDMA, LTE and LTE standards
and supports the following service bands: B29, B26, B8, B20,
B12/13, B28A and B28B for the cellular part.
The SKY13713-21 is packaged in a small 4 3 0.7 mm, 24-
lead surface mount package. No external DC blocking capacitors
are required on the RF paths as long as no DC voltage is applied.
The part can operate over the temperature range of –30 °C to
+85 °C.