Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.95
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standarda
Antenna Ports1
ArchitectureIntegrated high performance 5 GHz PA
with harmonic filter, LNA with bypass, and SPDT
Typ. POUT @ 2.5% EVM (dBm)17.5 (@ 3% EVM)
175 (@ 17.5 dBm)
Typ. Tx Gain (dB)29
Typ. POUT (dBm)
VDD (V)
VCC (V)
PackageQFN, 16-pin
Package (mm)2.5 x 2.5 x 0.45