The SKY66427-11 is a high-performance, highly integrated RF front-end module designed for Wi-SUN and mesh network devices and applications operating in the 902 to 928 MHz frequency range. The SKY66427-11 is designed for ease of use and maximum flexibility with fully-matched 50 Ω TX and RX inputs and antenna outputs, and digital controls. The RF blocks operate over a supply voltage range allowing the SKY66427-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.
SKY66427-11EK1 is an evaluation board for SKY66427-11.
MSRP $99