Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP16
OPNSi8065AA-B-IU
Unidirectional Channels6
Forward Channels6
Channel TypeUnidirectional
Input Supply (V)5.5,3.15
Bidirectional Channels0
Output Supply (V)3.15
Package Size (mm)3.9x4.89
DescriptionCompact Digital Isolator
AEC-Q100false
Reverse Channels0
Max Propagation Delay65
Enable Controltrue
Isolation Rating (kVrms)1
Temperature Range Max (°C)125