Input TypeVI
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeNB SOIC8
OPNSi823H9AC-AS
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controlfalse
Driver Supply (V)5.5
UVLO Voltage (V)6
Input Supply (V)5.5,3.0
Package Size (mm)3.9x4.9
DescriptionAutomotive 3.75 kV Single Driver
AEC-Q100true
Max Propagation Delay30
Isolation Rating (kVrms)3.75
Output ConfigurationSingle Driver
Temperature Range Max (°C)125