Description6 kV 2-ch Dgtl Isolator
Forward Channels2
Reverse Channels2
Isolation Rating (kVrms)6
Package TypeSSO-8
Max Data Rate (Mbps)3.4
Max Propagation Delay53.5
Supply Voltage Range (V)3.0 - 5.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive Gradetrue
Channel TypeBidirectional
Default Output StateLow
10 kV Surgetrue
Bidirectional Channels2
Deglitch (ns)
Enable Controlfalse
Input TypeDigital
Integrated Pull-Upfalse
Unidirectional Channels0
Package Size (mm)7.5x5.85
OPNSI86S600AE-AS4