Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateHigh
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP16
OPNSI8650EB-B-IU
Unidirectional Channels5
Forward Channels5
Input Supply (V)5.5,2.5
Channel TypeUnidirectional
Output Supply (V)2.5
Bidirectional Channels0
Package Size (mm)3.9x4.89
Description2.5 kV 5 Fwd ch Isolator
AEC-Q100true
Reverse Channels0
Max Propagation Delay13
Enable Controltrue
Isolation Rating (kVrms)2.5
Temperature Range Max (°C)125