SKY13448-001

0.1 – 3.0 GHz SPDT High Power Switch (Single Bit Control) in a WLCSP Package


Please note: SKY13448-001 is being discontinued and is not recommended for new designs. Recommended replacement part is SKY13489-001.

The SKY13448-001 is a Single-Pole, Double-Throw (SPDT) LTE/WCDMA/GSM transmit switch. Switching is controlled by an integrated GPIO interface with a single control pin. Depending on the logic voltage level applied to the control pin, the antenna port is connected to one of the switched RF outputs (RF1 or RF2) through a low insertion loss path, while the path between the antenna port and the other RF port is in a high isolation state.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY13448-001 is provided in a compact 8-bump, 1.1 x 1.1 x 0.36 mm Wafer Level Chip Scale Package (WLCSP) that meets requirements for board-level assembly. Bump diameters are 200 microns with a minimum bump pitch of 400 microns.

Read More

Specifications

Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3
Typ. IL (dB)0.35-0.50
Typ. Isol. (dB)25-32
Typ. IIP3 (dBm)IMD3, -110
Typ. IP1 dB (dBm)40
Control Logic
PackageWLCSP, 8-bump
Package (mm)1.1 x 1.1 x 0.36

Features

  • Broadband frequency range: 0.1 to 3.0 GHz
  • Low insertion loss: 0.5 dB @ 2.7 GHz
  • High isolation: 25 dB up to 2.7 GHz
  • No external DC blocking capacitors required
  • Single GPIO control line with VDD voltage regulator:
    • VCTL = 1.65 to 2.70 V
    • VDD = 2.45 to 3.00 V
  • Small, 8-bump WLCSP, 200 μm diameter, 400 μm pitch (1.1 x 1.1 x 0.36 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.