Output Bin5 - 9
Temperature Range Min (°C)-40
Package TypeQFN32
OPNSi53314-B-GM
Line Impedance Match0
Universal Bufferstrue
Number of Inputs2
Number of Outputs6
Frequency Max1250
Frequency Min (MHz)DC
Package Size (mm)5x5
DescriptionUniversal 2:6 Clock Buffer
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8 V; 2.5 V; 3.3 V
Additive Jitter (ps RMS)0.05
VDD (V)1.8 V; 2.5 V; 3.3 V
PCIe Complianttrue
Feedback Pathfalse
Output Format CategoriesDifferential; Single-Ended
Single Ended Inputfalse
LVCMOS Buffersfalse
Differential Bufferstrue
Dualfalse
Temperature Range Max (°C)85
Zero Delay Buffersfalse