Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN16
ControlPin
OPNSi5350C-B-GM1
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs4
Input Frequency Max (MHz)100
Intel x86 Clocksfalse
Package Size (mm)3x3
Real Time Clockfalse
DescriptionAny-Freq 4-Output Clock Gen
Frequency ReferenceXTAL and CLKIN
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVCMOS
VDD (V)2.5; 3.3
PCI Expressfalse
Phase Jitter (ps RMS)3.5
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency25 MHz or 27 MHz
Reference Inputs2
Output Format CategoriesSingle-Ended
Standards Compliance—
Output Frequency Min0.0025
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max200