Skyworks | Low-Jitter Clock Generators

Low-Jitter Clock Generators

Our any-frequency, any-output Si5332 clock generators combine a wide-band PLL with proprietary MultiSynth fractional synthesizer technology to offer a versatile and high-performance clock generator platform. Si5332 features an embedded reference crystal option, providing further integration and simplifying board design. This highly flexible architecture is capable of synthesizing a wide range of integer and non-integer related frequencies up to 333.33 MHz on up to 12 differential clock outputs while delivering sub-200 fs rms phase jitter performance with 0 ppm error.

Read more