Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN48
OPNSi5332C-D-GM3
ControlI2C/Pin
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs12
Input Frequency Max (MHz)250
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)6x6
DescriptionAny-Freq Low Jitter Clock Gen
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVPECL; LVDS; LVCMOS; HCSL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expresstrue
Phase Jitter (ps RMS)0.190
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
PLLsNo
Xtal Input Frequency—
Reference Inputs3
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min5
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max333.33