Our low jitter voltage controlled oscillators (VCXO) offer the industry's shortest lead times, excellent jitter performance, high reliability and superior control voltage lineairty, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Our low jitter VCXO offers single, dual, quad and I2C controlled configurations and supports a frequency range between 10 MHz and 1.4 GHz, with a typical phase jitter of 0.5 ps. The devices use fixed crystal and our proprietary DSPLL synthesizer to generate any frequency across this range and also provide superior supply noise rejection, simplifying low jitter clock generation in noisy environments.