Loop Bandwidth Max (MHz)0.001
Output Bin5 - 9
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeQFN64
OPNSi5348A-D-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs7
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Package Size (mm)9x9
Real Time Clockfalse
DescriptionNetwork Sync/Jitter Attenuator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8 3.3V
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.125
Spread Spectrumfalse
Synchronous Ethernet/1588true
DSPLLs3
Reference Inputs5
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
Standards ComplianceITU-T G.8273.2 T-BC, ITU-T G.8262 (SyncE) EEC Options 1
Output Frequency Min0.000001
Embedded Xtalfalse
Loop Bandwidth Min (MHz)0.004
Temperature Range Max (°C)85
Output Frequency Max718.5
Supported for New DesignsYes