Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Package TypeQFN64
ControlI2C/Pin
OPNSi52212-A02AGM
Line Impedance Match85
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs12
Intel x86 Clocksfalse
Package Size (mm)9x9
Real Time Clockfalse
Description12-Output PCIe Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.5-1.8
Ouput Format(s)HCSL; LVCMOS
VDD (V)1.5-1.8
Jitter Recommended Range (fs)<
PCI Expresstrue
Phase Jitter (ps RMS)0.4
Spread Spectrumtrue
Synchronous Ethernet/1588false
PLLsGen1/2/3/4/5
DSPLLs0
Reference Inputs1
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
PCIe Performance1; 2; 3; 4; 5; 6
Standards Compliance—
Output Frequency Min25
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100