Number of Outputs18
Phase Jitter (ps RMS)0.055
Output Frequency Max (MHz)350
Output Frequency Min (MHz)0.008
Package Size (mm)10x10
Package TypeQFN72
VDD (V)1.8; 3.3
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s) HCSL; LVCMOS; LVDS; LVPECL
ControlI2C/SPI
Reference Inputs6
Input Frequency Min (MHz)30.72
Input Frequency Max (MHz)750
Description18-Output Any-Freq Clock Gen
56G SerDestrue
Clock Generatorstrue
Jitter Attenuating Clocksfalse