Skyworks | Ultra Series™ Voltage Controlled Crystal Oscillators -VCXO

Ultra Series™ Voltage Controlled Crystal Oscillators -VCXO

Our Ultra Series high performance voltage controlled crystal oscillators (VCXO) use our latest 4th generation DSPLL® technology to provide an ultra-low jitter, low phase noise clock at any output frequency up to 3 GHz.The VCXOs include industry-leading phase jitter of 100 fs typical phase jitter and are available with single, dual, quad and I2C programming options. The devices are factory programmed to any frequency from 0.2 to 3000 MHz with < 1 ppb resolution and maintain exceptionally low jitter for both integer and fractional frequencies across their operating range.

Read more