pro_details

SKY65362-11

900 to 930 MHz High-Power RF Front-End Module

The SKY65362-11 is a high-performance, highly integrated RF front-end module (FEM) designed for high-power Industrial, Scientific, Medical (ISM) band applications operating in the 900 to 930 MHz frequency range.

The FEM is designed for ease of use and maximum flexibility with fully matched, 50 Ω power amplifier (PA) input and output, and digital controls compatible with 1.6 to 3.3 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 3.00 to 5.25 V that allows the SKY65362-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY65362-11 is packaged in a 36-pin, 6 x 6 mm Multi-Chip Module (MCM), which allows for a highly manufacturable low-cost solution.

Features

    • Integrated PA with +30.5 dBm output power
    • Integrated LNA with programmable bypass
    • Low FEM NF of 2.5 dB, typical
    • Single-ended 50 Ω transmit/receive RF interface
    • Supply voltage: 3.00 V to 5.25 V
    • Sleep mode current: <1 μA
    • Small MCM (36-pin, 6 x 6 mm) package (MSL3, 260°C per JEDE J-STD-020)

Images & Diagrams

Specifications

    • RF Frequency (MHz)
    • 900-930
    • Rx Insertion Loss (dB) Typ.
    • 3
    • Rx Gain (dB) Typ.
    • 16
    • Tx Gain (dB)
    • 33
    • Rx NF (dB) Typ.
    • 2.5
    • Saturated Output Power (dBm) Typ.
    • 30.5
    • Supply Voltage (V)
    • 3.55-5.25
    • Package
    • MCM, 36-pin
    • Package (mm)
    • 6 x 6 x 0.9

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.